Palm grips metal parts stainless steel Form K with tapped bush (K1017)

Palm grips metal parts stainless steel Form K with tapped bush (K1017)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form K: tapped bush

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1017.22505
K1017.23206
K1017.24008
K1017.25010
K1017.26312
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)
T6 min.
(mm)

2.24 €

1 4 Days M525121689.57.5

2.43 €

1 4 Days M632142010129

2.89 €

1 4 Days M8401825131412

3.52 €

1 4 Days M10502232201815

5.11 €

1 4 Days M12632640252218

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Duroplast Component material(mm) Stainless steel
Main colour(mm) high-polish finish black Form(mm) K

Tech Support