Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | D8 (mm) | H=Height (mm) | H3 | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
0.67 € | 1 | 4 Days | M5 | 25 | 12 | 16 | 8 | 15 | ||
0.67 € | 1 | 4 Days | M5 | 25 | 12 | 16 | 8 | 20 | ||
0.69 € | 1 | 4 Days | M5 | 25 | 12 | 16 | 8 | 25 | ||
0.71 € | 1 | 4 Days | M5 | 25 | 12 | 16 | 8 | 30 | ||
0.78 € | 1 | 4 Days | M5 | 25 | 12 | 16 | 8 | 40 | ||
0.79 € | 1 | 4 Days | M5 | 25 | 12 | 16 | 8 | 50 | ||
0.71 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 15 | ||
0.72 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 20 | ||
0.78 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 25 | ||
0.78 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 30 | ||
0.84 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 40 | ||
0.89 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 50 | ||
0.97 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 20 | ||
0.98 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 25 | ||
0.99 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 30 | ||
1.09 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 35 | ||
1.12 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 40 | ||
1.20 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 45 | ||
1.32 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 50 | ||
1.30 € | 1 | 4 Days | M10 | 50 | 22 | 32 | 20 | 20 | ||
1.33 € | 1 | 4 Days | M10 | 50 | 22 | 32 | 20 | 25 | ||
1.41 € | 1 | 4 Days | M10 | 50 | 22 | 32 | 20 | 30 | ||
1.46 € | 1 | 4 Days | M10 | 50 | 22 | 32 | 20 | 35 | ||
1.54 € | 1 | 4 Days | M10 | 50 | 22 | 32 | 20 | 40 | ||
1.62 € | 1 | 4 Days | M10 | 50 | 22 | 32 | 20 | 45 | ||
1.71 € | 1 | 4 Days | M10 | 50 | 22 | 32 | 20 | 50 | ||
2.05 € | 1 | 4 Days | M12 | 63 | 26 | 40 | 25 | 20 | ||
2.14 € | 1 | 4 Days | M12 | 63 | 26 | 40 | 25 | 30 | ||
2.24 € | 1 | 4 Days | M12 | 63 | 26 | 40 | 25 | 40 | ||
2.39 € | 1 | 4 Days | M12 | 63 | 26 | 40 | 25 | 50 | ||
2.53 € | 1 | 4 Days | M12 | 63 | 26 | 40 | 25 | 60 |
Loading...
Main Body Material | Other | Main material(mm) | Duroplast | Component material(mm) | Steel |
---|---|---|---|---|---|
Main colour(mm) | high-polish finish black | Form(mm) | L |
Configure
Basic Attributes
Thread
Outside diameter(φ)
D8(mm)
H=Height(mm)
H3
L=thread length(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes