Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1090.53005 |
K1090.53006 |
K1090.53008 |
K1090.54006 |
K1090.54008 |
K1090.54010 |
K1090.55008 |
K1090.55010 |
K1090.55012 |
K1090.56010 |
K1090.56012 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | D2 (mm) | D6 (mm) | H=Height (mm) | H3 | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.21 € | 1 | 4 Days | M5 | 30 | 15 | 11 | 22 | 11 | 4 | ||
1.08 € | 1 | 4 Days | M6 | 30 | 15 | 11 | 22 | 11 | 4 | ||
1.12 € | 1 | 4 Days | M8 | 30 | 15 | 11 | 22 | 11 | 4 | ||
1.68 € | 1 | 4 Days | M6 | 40 | 17 | 12.5 | 24.5 | 12.5 | 6 | ||
1.69 € | 1 | 4 Days | M8 | 40 | 17 | 12.5 | 24.5 | 12.5 | 6 | ||
1.84 € | 1 | 4 Days | M10 | 40 | 17 | 12.5 | 24.5 | 12.5 | 6 | ||
2.15 € | 1 | 4 Days | M8 | 50 | 20 | 14 | 29 | 15.5 | 11 | ||
2.30 € | 1 | 4 Days | M10 | 50 | 20 | 14 | 29 | 15.5 | 11 | ||
2.46 € | 1 | 4 Days | M12 | 50 | 20 | 14 | 29 | 14 | 11 | ||
2.56 € | 1 | 4 Days | M10 | 60 | 24 | 16.5 | 34 | 18 | 16 | ||
2.75 € | 1 | 4 Days | M12 | 60 | 24 | 16.5 | 34 | 18 | 16 |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Brass |
---|---|---|---|---|---|
Main colour(mm) | black | Form(mm) | D | T=thread depth(mm) | 18 |
Configure
Basic Attributes
Thread
Outside diameter(φ)
D2(mm)
D6(mm)
H=Height(mm)
H3
T1(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes