Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1090.23005 |
K1090.23006 |
K1090.24006 |
K1090.24008 |
K1090.24010 |
K1090.25008 |
K1090.25010 |
K1090.25012 |
K1090.26010 |
K1090.26012 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | D2 (mm) | D6 (mm) | H=Height (mm) | H3 | T=thread depth (mm) | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.04 € | 1 | 4 Days | M5 | 30 | 15 | 9 | 22 | 11 | 14 | 1.5 | ||
1.13 € | 1 | 4 Days | M6 | 30 | 15 | 9 | 22 | 11 | 10 | 1.5 | ||
1.62 € | 1 | 4 Days | M6 | 40 | 17 | 12 | 24.5 | 12 | 16 | 1 | ||
1.62 € | 1 | 4 Days | M8 | 40 | 17 | 12 | 24.5 | 12 | 14 | 1 | ||
1.71 € | 1 | 4 Days | M10 | 40 | 17 | 12 | 24.5 | 12 | 14 | 1 | ||
1.83 € | 1 | 4 Days | M8 | 50 | 20 | 14.5 | 29 | 15.5 | 14 | 1.5 | ||
1.99 € | 1 | 4 Days | M10 | 50 | 20 | 14.5 | 29 | 15.5 | 14 | 1.5 | ||
2.45 € | 1 | 4 Days | M12 | 50 | 20 | 14.5 | 29 | 15.5 | 18 | 1.5 | ||
2.76 € | 1 | 4 Days | M10 | 60 | 24 | 18 | 34 | 18 | 21 | 1.5 | ||
2.91 € | 1 | 4 Days | M12 | 60 | 24 | 18 | 34 | 18 | 18 | 1.5 |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Brass |
---|---|---|---|---|---|
Main colour(mm) | black | Form(mm) | K |
Configure
Basic Attributes
Thread
Outside diameter(φ)
D2(mm)
D6(mm)
H=Height(mm)
H3
T=thread depth(mm)
T1(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes