Star grips DIN 6336 grey cast iron, Form E, blind tapped hole (K0151) (Part Numbers - CAD Download)

Star grips DIN 6336 grey cast iron, Form E, blind tapped hole (K0151)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form E: tapped blind hole

· Version: vibratory ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0151.506
K0151.508
K0151.510
K0151.512
K0151.516
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)
T1
(mm)

2.35 €

1 4 Days M6321220101215

2.47 €

1 4 Days M8401425131518

3.52 €

1 4 Days M10501832171821

5.14 €

1 4 Days M12632040212225

9.22 €

1 4 Days M16802550252832

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Grey cast iron Surface finish body(mm) tumbled
Form(mm) E

Tech Support