Star grips similar to DIN 6336 metal parts stainless steel Form K with tapped bush (K1016)

Star grips similar to DIN 6336 metal parts stainless steel Form K with tapped bush (K1016)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form K: tapped bush, stainless steel

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1016.22505
K1016.23206
K1016.24008
K1016.25010
K1016.26312
K1016.28016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)
T6 min.
(mm)

2.65 €

1 4 Days M525121687.57.5

2.67 €

1 4 Days M632142010129

3.12 €

1 4 Days M8401825131412

3.93 €

1 4 Days M10502232171815

5.62 €

1 4 Days M12632640212218

10.36 €

1 4 Days M16803550252424

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Duroplast Surface finish body(mm) high-gloss polished
Component material(mm) Stainless steel Main colour(mm) black Form(mm) K
Form-Type(mm) with tapped bush

Tech Support