Configure

Star grips similar to DIN 6336, metal parts stainless steel internal thread with cap, Form K (K0154)

Part number:

Still undefined. 52 possible part numbers found.
Quantity:

Part number list

Number of items

Thread

Outside diameter

(φ)

Colour Cap

(mm)

D8

(mm)

H=Height

(mm)

H3

T=thread depth

(mm)

DIN

Weight

PL Edelstahl

RoHS

Minimum order quantity
M4
25
black grey RAL 7021
12
16
8
10
similar to DIN 6336
0.0070
true
true
1 pieces
M4
25
light grey RAL 7035
12
16
8
10
similar to DIN 6336
0.0060
true
true
1 pieces
M4
25
traffic red RAL 3020
12
16
8
10
similar to DIN 6336
0.0070
true
true
1 pieces
M4
25
colza yellow RAL 1021
12
16
8
10
similar to DIN 6336
0.0070
true
true
1 pieces
M5
25
black grey RAL 7021
12
16
8
10
-
-
-
-
1 pieces
M5
32
black grey RAL 7021
14
20
10
10
similar to DIN 6336
0.0090
true
true
1 pieces
M5
25
light grey RAL 7035
12
16
8
10
-
-
-
-
1 pieces
M5
25
traffic red RAL 3020
12
16
8
10
-
-
-
-
1 pieces
M5
25
colza yellow RAL 1021
12
16
8
10
-
-
-
-
1 pieces
M5
32
light grey RAL 7035
14
20
10
10
similar to DIN 6336
0.0090
true
true
1 pieces
M5
32
traffic red RAL 3020
14
20
10
10
similar to DIN 6336
0.0090
true
true
1 pieces
M5
32
colza yellow RAL 1021
14
20
10
10
similar to DIN 6336
0.0090
true
true
1 pieces
M6
32
black grey RAL 7021
14
20
10
10
-
-
-
-
1 pieces
M6
25
black grey RAL 7021
12
16
8
10
similar to DIN 6336
0.0060
true
true
1 pieces
M6
32
light grey RAL 7035
14
20
10
10
-
-
-
-
1 pieces
M6
32
traffic red RAL 3020
14
20
10
10
-
-
-
-
1 pieces
M6
32
colza yellow RAL 1021
14
20
10
10
-
-
-
-
1 pieces
M6
25
light grey RAL 7035
12
16
8
10
similar to DIN 6336
0.0060
true
true
1 pieces
M6
25
traffic red RAL 3020
12
16
8
10
similar to DIN 6336
0.0060
true
true
1 pieces
M6
25
colza yellow RAL 1021
12
16
8
10
similar to DIN 6336
0.0060
true
true
1 pieces
M8
40
black grey RAL 7021
18
25
13
14
-
-
-
-
1 pieces
M8
50
black grey RAL 7021
22
32
17
14
similar to DIN 6336
0.0250
true
true
1 pieces
M8
40
light grey RAL 7035
18
25
13
14
-
-
-
-
1 pieces
M8
40
traffic red RAL 3020
18
25
13
14
-
-
-
-
1 pieces
M8
40
colza yellow RAL 1021
18
25
13
14
-
-
-
-
1 pieces
M8
50
light grey RAL 7035
22
32
17
14
similar to DIN 6336
0.0250
true
true
1 pieces
M8
50
traffic red RAL 3020
22
32
17
14
similar to DIN 6336
0.0250
true
true
1 pieces
M8
50
colza yellow RAL 1021
22
32
17
14
similar to DIN 6336
0.0250
true
true
1 pieces
M10
50
black grey RAL 7021
22
32
17
14
-
-
-
-
1 pieces
M10
40
black grey RAL 7021
18
25
13
14
similar to DIN 6336
0.0120
true
true
1 pieces
M10
63
black grey RAL 7021
26
40
21
14
similar to DIN 6336
0.0380
true
true
1 pieces
M10
50
light grey RAL 7035
22
32
17
14
-
-
-
-
1 pieces
M10
50
traffic red RAL 3020
22
32
17
14
-
-
-
-
1 pieces
M10
50
colza yellow RAL 1021
22
32
17
14
-
-
-
-
1 pieces
M10
40
light grey RAL 7035
18
25
13
14
similar to DIN 6336
0.0120
true
true
1 pieces
M10
40
traffic red RAL 3020
18
25
13
14
similar to DIN 6336
0.0120
true
true
1 pieces
M10
40
colza yellow RAL 1021
18
25
13
14
similar to DIN 6336
0.0120
true
true
1 pieces
M10
63
light grey RAL 7035
26
40
21
14
similar to DIN 6336
0.0380
true
true
1 pieces
M10
63
traffic red RAL 3020
26
40
21
14
similar to DIN 6336
0.0380
true
true
1 pieces
M10
63
colza yellow RAL 1021
26
40
21
14
similar to DIN 6336
0.0380
true
true
1 pieces
M12
63
black grey RAL 7021
26
40
21
18
-
-
-
-
1 pieces
M12
50
black grey RAL 7021
22
32
17
18
similar to DIN 6336
0.0380
true
true
1 pieces
M12
63
light grey RAL 7035
26
40
21
18
-
-
-
-
1 pieces
M12
63
traffic red RAL 3020
26
40
21
18
-
-
-
-
1 pieces
M12
63
colza yellow RAL 1021
26
40
21
18
-
-
-
-
1 pieces
M12
50
light grey RAL 7035
22
32
17
18
similar to DIN 6336
0.0380
true
true
1 pieces
M12
50
traffic red RAL 3020
22
32
17
18
similar to DIN 6336
0.0380
true
true
1 pieces
M12
50
colza yellow RAL 1021
22
32
17
18
similar to DIN 6336
0.0380
true
true
1 pieces
M16
63
black grey RAL 7021
26
40
21
18
similar to DIN 6336
0.0380
true
true
1 pieces
M16
63
light grey RAL 7035
26
40
21
18
similar to DIN 6336
0.0380
true
true
1 pieces
M16
63
traffic red RAL 3020
26
40
21
18
similar to DIN 6336
0.0380
true
true
1 pieces
M16
63
colza yellow RAL 1021
26
40
21
18
similar to DIN 6336
0.0380
true
true
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.31 €
( 1.56 € )
4 working days
1.31 €
( 1.56 € )
4 working days
1.31 €
( 1.56 € )
4 working days
1.31 €
( 1.56 € )
4 working days
1.31 €
( 1.56 € )
4 working days
1.33 €
( 1.58 € )
4 working days
1.31 €
( 1.56 € )
4 working days
1.31 €
( 1.56 € )
4 working days
1.31 €
( 1.56 € )
4 working days
1.33 €
( 1.58 € )
4 working days
1.33 €
( 1.58 € )
4 working days
1.33 €
( 1.58 € )
4 working days
1.33 €
( 1.58 € )
4 working days
1.31 €
( 1.56 € )
4 working days
1.33 €
( 1.58 € )
4 working days
1.33 €
( 1.58 € )
4 working days
1.33 €
( 1.58 € )
4 working days
1.31 €
( 1.56 € )
4 working days
1.31 €
( 1.56 € )
4 working days
1.31 €
( 1.56 € )
4 working days
1.60 €
( 1.90 € )
4 working days
2.33 €
( 2.77 € )
4 working days
1.60 €
( 1.90 € )
4 working days
1.60 €
( 1.90 € )
4 working days
1.60 €
( 1.90 € )
4 working days
2.33 €
( 2.77 € )
4 working days
2.33 €
( 2.77 € )
4 working days
2.33 €
( 2.77 € )
4 working days
2.33 €
( 2.77 € )
4 working days
1.60 €
( 1.90 € )
4 working days
4.28 €
( 5.09 € )
4 working days
2.33 €
( 2.77 € )
4 working days
2.33 €
( 2.77 € )
4 working days
2.33 €
( 2.77 € )
4 working days
1.60 €
( 1.90 € )
4 working days
1.60 €
( 1.90 € )
4 working days
1.60 €
( 1.90 € )
4 working days
4.28 €
( 5.09 € )
4 working days
4.28 €
( 5.09 € )
4 working days
4.28 €
( 5.09 € )
4 working days
4.28 €
( 5.09 € )
4 working days
2.33 €
( 2.77 € )
4 working days
4.28 €
( 5.09 € )
4 working days
4.28 €
( 5.09 € )
4 working days
4.28 €
( 5.09 € )
4 working days
2.33 €
( 2.77 € )
4 working days
2.33 €
( 2.77 € )
4 working days
2.33 €
( 2.77 € )
4 working days
4.28 €
( 5.09 € )
4 working days
4.28 €
( 5.09 € )
4 working days
4.28 €
( 5.09 € )
4 working days
4.28 €
( 5.09 € )
4 working days

More Information

Basic information

· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form K: tapped bush with cap

· Cap in various colour combinations