Star grips similar to DIN 6336, stainless steel, Form D, thread countersunk (K0150) (Part Numbers - CAD Download)

Star grips similar to DIN 6336, stainless steel, Form D, thread countersunk (K0150)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine construction, rehabilitation and medical technology, food industry, pharmaceutical industry, chemical industry, outdoors

· For manually adjusting assemblies, machines and aggregates

· Form D: tapped and counterbored

· Version: polished or abrasive blasted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0150.432062
K0150.432063
K0150.440082
K0150.440083
K0150.450102
K0150.450103
K0150.463122
K0150.463123
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Surface finish body
(mm)
D2
(mm)
D6
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

8.69 €

1 4 Days M632polished126.4211011

7.83 €

1 4 Days M632blasted126.4211011

11.01 €

1 4 Days M840polished148.4261314

9.90 €

1 4 Days M840blasted148.4261314

14.65 €

1 4 Days M1050polished1810.5341718

13.19 €

1 4 Days M1050blasted1810.5341718

18.57 €

1 4 Days M1263polished2013422122

16.72 €

1 4 Days M1263blasted2013422122

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Form(mm) D

Tech Support