Star grips similar to DIN 6336, stainless steel, Form E, blind tapped hole (K0150) (Part Numbers - CAD Download)

Star grips similar to DIN 6336, stainless steel, Form E, blind tapped hole (K0150)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine construction, rehabilitation and medical technology, food industry, pharmaceutical industry, chemical industry, outdoors

· For manually adjusting assemblies, machines and aggregates

· Form E: tapped blind hole

· Version: polished or abrasive blasted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0150.532062
K0150.532063
K0150.540082
K0150.540083
K0150.550102
K0150.550103
K0150.563122
K0150.563123
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Surface finish body
(mm)
D2
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)
T1
(mm)

8.69 €

1 4 Days M632polished1221101215

7.83 €

1 4 Days M632blasted1221101215

11.01 €

1 4 Days M840polished1426131518

9.90 €

1 4 Days M840blasted1426131518

14.65 €

1 4 Days M1050polished1834171821

13.19 €

1 4 Days M1050blasted1834171821

18.57 €

1 4 Days M1263polished2042212225

16.72 €

1 4 Days M1263blasted2042212225

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Form(mm) E

Tech Support