Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | D2 (mm) | D6 (mm) | H=Height (mm) | H3 | L=thread length (mm) | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.13 € | 1 | 4 Days | M6 | 30 | 15 | 9 | 22 | 11 | 16 | 1.5 | ||
1.21 € | 1 | 4 Days | M6 | 30 | 15 | 9 | 22 | 11 | 20 | 1.5 | ||
1.21 € | 1 | 4 Days | M6 | 30 | 15 | 9 | 22 | 11 | 30 | 1.5 | ||
1.15 € | 1 | 4 Days | M8 | 30 | 15 | 9 | 22 | 11 | 16 | 1.5 | ||
1.21 € | 1 | 4 Days | M8 | 30 | 15 | 9 | 22 | 11 | 20 | 1.5 | ||
1.29 € | 1 | 4 Days | M8 | 30 | 15 | 9 | 22 | 11 | 30 | 1.5 | ||
1.32 € | 1 | 4 Days | M8 | 30 | 15 | 9 | 22 | 11 | 40 | 1.5 | ||
1.46 € | 1 | 4 Days | M6 | 40 | 17 | 12 | 24.5 | 12.5 | 16 | 1 | ||
1.50 € | 1 | 4 Days | M6 | 40 | 17 | 12 | 24.5 | 12.5 | 20 | 1 | ||
1.51 € | 1 | 4 Days | M6 | 40 | 17 | 12 | 24.5 | 12.5 | 30 | 1 | ||
1.53 € | 1 | 4 Days | M6 | 40 | 17 | 12 | 24.5 | 12.5 | 40 | 1 | ||
1.51 € | 1 | 4 Days | M8 | 40 | 17 | 12 | 24.5 | 12.5 | 20 | 1 | ||
1.56 € | 1 | 4 Days | M8 | 40 | 17 | 12 | 24.5 | 12.5 | 30 | 1 | ||
1.62 € | 1 | 4 Days | M8 | 40 | 17 | 12 | 24.5 | 12.5 | 40 | 1 | ||
1.64 € | 1 | 4 Days | M8 | 40 | 17 | 12 | 24.5 | 12.5 | 50 | 1 | ||
1.84 € | 1 | 4 Days | M8 | 50 | 20 | 14.5 | 29 | 15 | 20 | 1.5 | ||
1.90 € | 1 | 4 Days | M8 | 50 | 20 | 14.5 | 29 | 15 | 30 | 1.5 | ||
1.91 € | 1 | 4 Days | M8 | 50 | 20 | 14.5 | 29 | 15 | 40 | 1.5 | ||
1.99 € | 1 | 4 Days | M10 | 50 | 20 | 14.5 | 29 | 15 | 20 | 1.5 | ||
2.02 € | 1 | 4 Days | M10 | 50 | 20 | 14.5 | 29 | 15 | 30 | 1.5 | ||
2.09 € | 1 | 4 Days | M10 | 50 | 20 | 14.5 | 29 | 15 | 40 | 1.5 | ||
2.19 € | 1 | 4 Days | M10 | 50 | 20 | 14.5 | 29 | 15 | 50 | 1.5 | ||
2.56 € | 1 | 4 Days | M10 | 60 | 24 | 18 | 34 | 18 | 20 | 1.5 | ||
2.65 € | 1 | 4 Days | M10 | 60 | 24 | 18 | 34 | 18 | 30 | 1.5 | ||
2.68 € | 1 | 4 Days | M10 | 60 | 24 | 18 | 34 | 18 | 40 | 1.5 | ||
2.78 € | 1 | 4 Days | M10 | 60 | 24 | 18 | 34 | 18 | 50 | 1.5 | ||
2.60 € | 1 | 4 Days | M12 | 60 | 24 | 18 | 34 | 18 | 20 | 1.5 | ||
2.68 € | 1 | 4 Days | M12 | 60 | 24 | 18 | 34 | 18 | 30 | 1.5 | ||
2.70 € | 1 | 4 Days | M12 | 60 | 24 | 18 | 34 | 18 | 40 | 1.5 | ||
2.84 € | 1 | 4 Days | M12 | 60 | 24 | 18 | 34 | 18 | 50 | 1.5 |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Steel |
---|---|---|---|---|---|
Component colour(mm) | galvanised | Main colour(mm) | black | Form(mm) | L |
Configure
Basic Attributes
Thread
Outside diameter(φ)
D2(mm)
D6(mm)
H=Height(mm)
H3
L=thread length(mm)
T1(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes