Tapered knobs (K1207)

Tapered knobs (K1207)
· Knobs for handwheels and cranks

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1207.05
K1207.06
K1207.08
K1207.061
K1207.081
K1207.10
K1207.12
K1207.101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D3
(mm)
L1=Handle length
(mm)
T min. T=thread depth
(mm)

0.97 €

1 4 Days M52012301815

1.31 €

1 4 Days M62515381819

1.79 €

1 4 Days M83018461816

0.97 €

1 4 Days M62012301818

1.29 €

1 4 Days M82515381818

2.20 €

1 4 Days M103521532119

2.20 €

1 4 Days M123521532121

1.79 €

1 4 Days M103018462118

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Duroplast Main colour(mm) black

Tech Support