Configure
  • Thread
  • A=Handle length(mm)
  • B=Width(mm)
  • D3(mm)
  • H=Height(mm)
  • H1(Nm)
  • L=thread length(mm)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    T-grips, with external thread (K0181)

    Part number:

    Still undefined. 6 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Thread

    A=Handle length

    (mm)

    B=Width

    (mm)

    D3

    (mm)

    H=Height

    (mm)

    H1

    (Nm)

    L=thread length

    (mm)

    Minimum order quantity
    M6
    70
    22
    19.6
    38.8
    20.2
    18
    1 pieces
    M8
    70
    22
    19.6
    38.8
    20.2
    24
    1 pieces
    M10
    80
    25
    22.3
    44
    23
    20
    1 pieces
    M10
    80
    25
    22.3
    44
    23
    30
    1 pieces
    M10
    90
    28
    25
    49.6
    26
    30
    1 pieces
    M12
    90
    28
    25
    49.6
    26
    24
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    2.73 €
    ( 3.25 € )
    4 working days
    3.02 €
    ( 3.59 € )
    4 working days
    3.53 €
    ( 4.20 € )
    4 working days
    3.53 €
    ( 4.20 € )
    4 working days
    4.30 €
    ( 5.12 € )
    4 working days
    5.49 €
    ( 6.53 € )
    4 working days

    More Information

    Basic information

    · Can be used as a clamping, retaining and fastening element

    · Application fields: machine, plant and fixture construction, toolmaking

    · For manually adjusting assemblies, machines and aggregates

    · Advantage: high manual tightening forces

    · Different thread sizes