Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0756.106X40 |
K0756.106X50 |
K0756.108X50 |
K0756.108X60 |
K0756.110X60 |
K0756.110X70 |
K0756.112X70 |
K0756.112X80 |
K0756.116X75 |
K0756.116X90 |
K0756.116X110 |
K0756.120X75 |
K0756.120X90 |
K0756.120X110 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | D2 (mm) | D3 (mm) | D4 (mm) | L1 (mm) | L2 | L3 (mm) | L4 (mm) | L5 (mm) | Z2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.66 € | 1 | 4 Days | M6 | 12 | 5 | 4.5 | 40 | 10 | 50 | 2.2 | 30 | 6 | ||
7.85 € | 1 | 4 Days | M6 | 12 | 5 | 4.5 | 50 | 10 | 50 | 2.2 | 40 | 6 | ||
8.61 € | 1 | 4 Days | M8 | 14 | 6 | 6 | 50 | 12 | 60 | 3 | 35 | 7.5 | ||
9.02 € | 1 | 4 Days | M8 | 14 | 6 | 6 | 60 | 12 | 60 | 3 | 45 | 7.5 | ||
10.37 € | 1 | 4 Days | M10 | 18 | 8 | 8 | 60 | 14 | 80 | 3.6 | 40 | 9 | ||
10.74 € | 1 | 4 Days | M10 | 18 | 8 | 8 | 70 | 14 | 80 | 3.6 | 50 | 9 | ||
11.12 € | 1 | 4 Days | M12 | 20 | 10 | 8 | 70 | 18 | 100 | 4.5 | 50 | 10 | ||
11.59 € | 1 | 4 Days | M12 | 20 | 10 | 8 | 80 | 18 | 100 | 4.5 | 60 | 10 | ||
15.03 € | 1 | 4 Days | M16 | 24 | 12 | 12 | 75 | 20 | 120 | 5.3 | 55 | 12 | ||
15.39 € | 1 | 4 Days | M16 | 24 | 12 | 12 | 90 | 20 | 120 | 5.3 | 70 | 12 | ||
16.27 € | 1 | 4 Days | M16 | 24 | 12 | 12 | 110 | 20 | 120 | 5.3 | 90 | 12 | ||
21.87 € | 1 | 4 Days | M20 | 30 | 16 | 15.5 | 75 | 28 | 140 | 5.6 | 55 | 14 | ||
23.06 € | 1 | 4 Days | M20 | 30 | 16 | 15.5 | 90 | 28 | 140 | 5.6 | 70 | 14 | ||
23.94 € | 1 | 4 Days | M20 | 30 | 16 | 15.5 | 110 | 28 | 140 | 5.6 | 90 | 14 |
Loading...
Main Body Material | Steel | Surface finish body(mm) | black oxidised |
---|
Configure
Basic Attributes
Thread
D2(mm)
D3(mm)
D4(mm)
L1(mm)
L2
L3(mm)
L4(mm)
L5(mm)
Z2
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes