Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | Component material (mm) | H=Height (mm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|
9.56 € | 1 | 4 Days | M8 | 53.8 | Stainless steel | 41 | 20 | ||
9.56 € | 1 | 4 Days | M8 | 53.8 | Stainless steel | 41 | 25 | ||
9.96 € | 1 | 4 Days | M8 | 53.8 | Stainless steel | 41 | 30 | ||
9.96 € | 1 | 4 Days | M8 | 53.8 | Stainless steel | 41 | 40 | ||
10.19 € | 1 | 4 Days | M10 | 53.8 | Stainless steel | 41 | 20 | ||
10.19 € | 1 | 4 Days | M10 | 53.8 | Stainless steel | 41 | 25 | ||
10.19 € | 1 | 4 Days | M10 | 53.8 | Stainless steel | 41 | 30 | ||
10.19 € | 1 | 4 Days | M10 | 53.8 | Stainless steel | 41 | 40 | ||
10.06 € | 1 | 4 Days | M8 | 67.7 | Stainless steel | 36 | 20 | ||
10.06 € | 1 | 4 Days | M8 | 67.7 | Stainless steel | 36 | 25 | ||
10.49 € | 1 | 4 Days | M8 | 67.7 | Stainless steel | 36 | 30 | ||
10.49 € | 1 | 4 Days | M8 | 67.7 | Stainless steel | 36 | 40 | ||
10.71 € | 1 | 4 Days | M10 | 67.7 | Stainless steel | 36 | 20 | ||
10.71 € | 1 | 4 Days | M10 | 67.7 | Stainless steel | 36 | 25 | ||
10.71 € | 1 | 4 Days | M10 | 67.7 | Stainless steel | 36 | 30 | ||
10.71 € | 1 | 4 Days | M10 | 67.7 | Stainless steel | 36 | 40 | ||
8.59 € | 1 | 4 Days | M8 | 53.8 | Steel | 41 | 20 | ||
8.59 € | 1 | 4 Days | M8 | 53.8 | Steel | 41 | 25 | ||
8.77 € | 1 | 4 Days | M8 | 53.8 | Steel | 41 | 30 | ||
8.77 € | 1 | 4 Days | M8 | 53.8 | Steel | 41 | 40 | ||
9.02 € | 1 | 4 Days | M10 | 53.8 | Steel | 41 | 20 | ||
9.02 € | 1 | 4 Days | M10 | 53.8 | Steel | 41 | 25 | ||
9.02 € | 1 | 4 Days | M10 | 53.8 | Steel | 41 | 30 | ||
9.02 € | 1 | 4 Days | M10 | 53.8 | Steel | 41 | 40 | ||
9.07 € | 1 | 4 Days | M8 | 67.7 | Steel | 36 | 20 | ||
9.07 € | 1 | 4 Days | M8 | 67.7 | Steel | 36 | 25 | ||
9.32 € | 1 | 4 Days | M8 | 67.7 | Steel | 36 | 30 | ||
9.32 € | 1 | 4 Days | M8 | 67.7 | Steel | 36 | 40 | ||
9.51 € | 1 | 4 Days | M10 | 67.7 | Steel | 36 | 20 | ||
9.51 € | 1 | 4 Days | M10 | 67.7 | Steel | 36 | 25 | ||
9.51 € | 1 | 4 Days | M10 | 67.7 | Steel | 36 | 30 | ||
9.51 € | 1 | 4 Days | M10 | 67.7 | Steel | 36 | 40 |
Loading...
Main Body Material | Plastic | Main colour(mm) | black grey RAL 7021 | Form(mm) | L |
---|---|---|---|---|---|
D2(mm) | 23.9 | H1(Nm) | 6 |
Configure
Basic Attributes
Thread
Outside diameter(φ)
Component material(mm)
H=Height(mm)
L=thread length(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes