Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | L=thread length (mm) | |
---|---|---|---|---|---|---|
5.03 € | 1 | 4 Days | M8 | 15 | ||
5.03 € | 1 | 4 Days | M8 | 20 | ||
5.16 € | 1 | 4 Days | M8 | 30 | ||
5.30 € | 1 | 4 Days | M8 | 40 | ||
5.30 € | 1 | 4 Days | M8 | 50 | ||
5.30 € | 1 | 4 Days | M10 | 15 | ||
5.30 € | 1 | 4 Days | M10 | 20 | ||
5.30 € | 1 | 4 Days | M10 | 30 | ||
5.47 € | 1 | 4 Days | M10 | 40 | ||
5.47 € | 1 | 4 Days | M10 | 50 | ||
5.47 € | 1 | 4 Days | M12 | 15 | ||
5.47 € | 1 | 4 Days | M12 | 20 | ||
5.47 € | 1 | 4 Days | M12 | 30 | ||
5.73 € | 1 | 4 Days | M12 | 40 | ||
5.73 € | 1 | 4 Days | M12 | 50 |
Loading...
Main Body Material | Other | Outside diameter(φ) | 80 | Main material(mm) | Thermoplastic |
---|---|---|---|---|---|
Component material(mm) | Steel | Component colour(mm) | black grey RAL 7021 | Main colour(mm) | black grey RAL 7021 |
Form(mm) | L | D2(mm) | 29.2 | H=Height(mm) | 53.5 |
H1(Nm) | 31 |