Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1019.180085 |
K1019.180105 |
K1019.180125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | |
---|---|---|---|---|---|
65.35 € | 1 | 4 Days | M8 | ||
65.35 € | 1 | 4 Days | M10 | ||
65.35 € | 1 | 4 Days | M12 |
Loading...
Main Body Material | Other | Outside diameter(φ) | 80 | Main material(mm) | Thermoplastic |
---|---|---|---|---|---|
Component material(mm) | Stainless steel | Component colour(mm) | electropolished | D2(mm) | 29.2 |
H=Height(mm) | 53.5 | H1(Nm) | 31 | T=thread depth(mm) | 13 |
Torque(mm) | 5 |