Wing grips one-sided without cap (K0608)

Wing grips one-sided without cap (K0608)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Ideal for tight spaces

· Cap in various colour combinations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0608.10105
K0608.10106
K0608.10208
K0608.10210
K0608.10904
K0608.10905
K0608.10906
K0608.1105
K0608.1106
K0608.1208
K0608.1210
K0608.1904
K0608.1905
K0608.1906
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Steel code Component material
(mm)
Component colour
(mm)
Size
(mm)
A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)

2.00 €

1 4 Days M51.4305Stainless steelbright127.55.11422.15.820.810

2.00 €

1 4 Days M61.4305Stainless steelbright127.55.11422.15.820.810

2.50 €

1 4 Days M81.4305Stainless steelbright237.56.32133.38.530.514

2.50 €

1 4 Days M101.4305Stainless steelbright237.56.32133.38.530.514

1.75 €

1 4 Days M41.4305Stainless steelbright9224.41216.14.515.510

1.75 €

1 4 Days M51.4305Stainless steelbright9224.41216.14.515.510

1.75 €

1 4 Days M61.4305Stainless steelbright9224.41216.14.515.510

1.20 €

1 4 Days M5-Steelblue-passivated127.55.11422.15.820.810

1.20 €

1 4 Days M6-Steelblue-passivated127.55.11422.15.820.810

2.20 €

1 4 Days M8-Steelblue-passivated237.56.32133.38.530.514

2.20 €

1 4 Days M10-Steelblue-passivated237.56.32133.38.530.514

1.12 €

1 4 Days M4-Steelblue-passivated9224.41216.14.515.510

1.12 €

1 4 Days M5-Steelblue-passivated9224.41216.14.515.510

1.12 €

1 4 Days M6-Steelblue-passivated9224.41216.14.515.510

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black grey RAL 7021
Form(mm) D

Tech Support