Wing grips with external thread (K0274) (Part Numbers - CAD Download)

Wing grips with external thread (K0274)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0274.01055X15
K0274.01055X20
K0274.01056X15
K0274.01056X20
K0274.01057X15
K0274.01057X20
K0274.0105X15
K0274.0105X20
K0274.01065X20
K0274.01065X30
K0274.01065X40
K0274.01066X20
K0274.01066X30
K0274.01066X40
K0274.01067X20
K0274.01067X30
K0274.01067X40
K0274.0106X20
K0274.0106X30
K0274.0106X40
K0274.01085X20
K0274.01085X30
K0274.01085X40
K0274.01086X20
K0274.01086X30
K0274.01086X40
K0274.01087X20
K0274.01087X30
K0274.01087X40
K0274.0108X20
K0274.0108X30
K0274.0108X40
K0274.02085X20
K0274.02085X30
K0274.02085X40
K0274.02086X20
K0274.02086X30
K0274.02086X40
K0274.02087X20
K0274.02087X30
K0274.02087X40
K0274.0208X20
K0274.0208X30
K0274.0208X40
K0274.02105X20
K0274.02105X30
K0274.02105X40
K0274.02105X50
K0274.02106X20
K0274.02106X30
K0274.02106X40
K0274.02106X50
K0274.02107X20
K0274.02107X30
K0274.02107X40
K0274.02107X50
K0274.0210X20
K0274.0210X30
K0274.0210X40
K0274.0210X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Steel code Component material
(mm)
Component colour
(mm)
Colour Cap
(mm)
A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)
H1
(mm)
H2
(mm)
Weight PL Edelstahl RoHS

2.37 €

1 4 Days M51.4305Stainless steelbrightlight grey RAL 7035505142411.515-----

2.46 €

1 4 Days M51.4305Stainless steelbrightlight grey RAL 7035505142411.520-----

2.37 €

1 4 Days M51.4305Stainless steelbrighttraffic red RAL 3020505142411.515-----

2.46 €

1 4 Days M51.4305Stainless steelbrighttraffic red RAL 3020505142411.520-----

2.37 €

1 4 Days M51.4305Stainless steelbrightcolza yellow RAL 1021505142411.515-----

2.46 €

1 4 Days M51.4305Stainless steelbrightcolza yellow RAL 1021505142411.520-----

2.37 €

1 4 Days M51.4305Stainless steelbrightblack grey RAL 7021505142411.515-----

2.46 €

1 4 Days M51.4305Stainless steelbrightblack grey RAL 7021505142411.520-----

2.46 €

1 4 Days M61.4305Stainless steelbrightlight grey RAL 7035505142411.520-----

2.66 €

1 4 Days M61.4305Stainless steelbrightlight grey RAL 7035505142411.530-----

2.79 €

1 4 Days M61.4305Stainless steelbrightlight grey RAL 7035505142411.540-----

2.46 €

1 4 Days M61.4305Stainless steelbrighttraffic red RAL 3020505142411.520-----

2.66 €

1 4 Days M61.4305Stainless steelbrighttraffic red RAL 3020505142411.530-----

2.79 €

1 4 Days M61.4305Stainless steelbrighttraffic red RAL 3020505142411.540-----

2.46 €

1 4 Days M61.4305Stainless steelbrightcolza yellow RAL 1021505142411.520-----

2.66 €

1 4 Days M61.4305Stainless steelbrightcolza yellow RAL 1021505142411.530-----

2.79 €

1 4 Days M61.4305Stainless steelbrightcolza yellow RAL 1021505142411.540-----

2.46 €

1 4 Days M61.4305Stainless steelbrightblack grey RAL 7021505142411.520-----

2.66 €

1 4 Days M61.4305Stainless steelbrightblack grey RAL 7021505142411.530-----

2.79 €

1 4 Days M61.4305Stainless steelbrightblack grey RAL 7021505142411.540-----

2.46 €

1 4 Days M81.4305Stainless steelbrightlight grey RAL 7035505142411.520-----

2.66 €

1 4 Days M81.4305Stainless steelbrightlight grey RAL 7035505142411.530-----

2.79 €

1 4 Days M81.4305Stainless steelbrightlight grey RAL 7035505142411.540-----

2.46 €

1 4 Days M81.4305Stainless steelbrighttraffic red RAL 3020505142411.520-----

2.66 €

1 4 Days M81.4305Stainless steelbrighttraffic red RAL 3020505142411.530-----

2.79 €

1 4 Days M81.4305Stainless steelbrighttraffic red RAL 3020505142411.540-----

2.46 €

1 4 Days M81.4305Stainless steelbrightcolza yellow RAL 1021505142411.520-----

2.66 €

1 4 Days M81.4305Stainless steelbrightcolza yellow RAL 1021505142411.530-----

2.79 €

1 4 Days M81.4305Stainless steelbrightcolza yellow RAL 1021505142411.540-----

2.46 €

1 4 Days M81.4305Stainless steelbrightblack grey RAL 7021505142411.520-----

2.66 €

1 4 Days M81.4305Stainless steelbrightblack grey RAL 7021505142411.530-----

2.79 €

1 4 Days M81.4305Stainless steelbrightblack grey RAL 7021505142411.540-----

4.21 €

1 4 Days M81.4305Stainless steelbrightlight grey RAL 70357572135.616.520-----

4.38 €

1 4 Days M81.4305Stainless steelbrightlight grey RAL 70357572135.616.530-----

4.58 €

1 4 Days M81.4305Stainless steelbrightlight grey RAL 70357572135.616.540-----

4.21 €

1 4 Days M81.4305Stainless steelbrighttraffic red RAL 30207572135.616.520-----

4.38 €

1 4 Days M81.4305Stainless steelbrighttraffic red RAL 30207572135.616.530-----

4.58 €

1 4 Days M81.4305Stainless steelbrighttraffic red RAL 30207572135.616.540-----

4.21 €

1 4 Days M81.4305Stainless steelbrightcolza yellow RAL 10217572135.616.520-----

4.38 €

1 4 Days M81.4305Stainless steelbrightcolza yellow RAL 10217572135.616.530-----

4.58 €

1 4 Days M81.4305Stainless steelbrightcolza yellow RAL 10217572135.616.540-----

4.21 €

1 4 Days M81.4305Stainless steelbrightblack grey RAL 70217572135.616.520-----

4.38 €

1 4 Days M81.4305Stainless steelbrightblack grey RAL 70217572135.616.530-----

4.58 €

1 4 Days M81.4305Stainless steelbrightblack grey RAL 70217572135.616.540-----

4.21 €

1 4 Days M101.4305Stainless steelbrightlight grey RAL 70357572135.616.520-----

4.38 €

1 4 Days M101.4305Stainless steelbrightlight grey RAL 70357572135.616.530-----

4.58 €

1 4 Days M101.4305Stainless steelbrightlight grey RAL 70357572135.616.540-----

4.75 €

1 4 Days M101.4305Stainless steelbrightlight grey RAL 70357572135.616.550-----

4.21 €

1 4 Days M101.4305Stainless steelbrighttraffic red RAL 30207572135.616.520-----

4.38 €

1 4 Days M101.4305Stainless steelbrighttraffic red RAL 30207572135.616.530-----

4.58 €

1 4 Days M101.4305Stainless steelbrighttraffic red RAL 30207572135.616.540-----

4.75 €

1 4 Days M101.4305Stainless steelbrighttraffic red RAL 30207572135.616.550-----

4.21 €

1 4 Days M101.4305Stainless steelbrightcolza yellow RAL 10217572135.616.520-----

4.38 €

1 4 Days M101.4305Stainless steelbrightcolza yellow RAL 10217572135.616.530-----

4.58 €

1 4 Days M101.4305Stainless steelbrightcolza yellow RAL 10217572135.616.540-----

4.75 €

1 4 Days M101.4305Stainless steelbrightcolza yellow RAL 10217572135.616.550-----

4.21 €

1 4 Days M101.4305Stainless steelbrightblack grey RAL 70217572135.616.520-----

4.38 €

1 4 Days M101.4305Stainless steelbrightblack grey RAL 70217572135.616.530-----

4.58 €

1 4 Days M101.4305Stainless steelbrightblack grey RAL 70217572135.616.540-----

4.75 €

1 4 Days M101.4305Stainless steelbrightblack grey RAL 70217572135.616.550-----

Loading...

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black grey RAL 7021
Form(mm) L Form-Type(mm) with external thread Item Wing Grip
Thread type external thread

Tech Support