Position indicators (K0410)

Position indicators (K0410)
· Direct reading of set measured values

· Compact design with very clear display

· Suitable for narrow spindle spacing's and small shaft diameters

· temperature resistant to 80 °C

· dustproof

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0410.01001111
K0410.01001112
K0410.01001121
K0410.01001122
K0410.01001211
K0410.01001212
K0410.01001221
K0410.01001222
K0410.01001311
K0410.01001312
K0410.01001321
K0410.01001322
K0410.01001411
K0410.01001412
K0410.01001421
K0410.01001422
K0410.01002111
K0410.01002112
K0410.01002121
K0410.01002122
K0410.01002211
K0410.01002212
K0410.01002221
K0410.01002222
K0410.01002311
K0410.01002312
K0410.01002321
K0410.01002322
K0410.01002411
K0410.01002412
K0410.01002421
K0410.01002422
K0410.01501111
K0410.01501112
K0410.01501121
K0410.01501122
K0410.01501211
K0410.01501212
K0410.01501221
K0410.01501222
K0410.01501311
K0410.01501312
K0410.01501321
K0410.01501322
K0410.01501411
K0410.01501412
K0410.01501421
K0410.01501422
K0410.02001111
K0410.02001112
K0410.02001121
K0410.02001122
K0410.02001211
K0410.02001212
K0410.02001221
K0410.02001222
K0410.02001311
K0410.02001312
K0410.02001321
K0410.02001322
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour P=Pitch
(mm)
Assembly position Count direction Indicator after one rotation Decimal point in position Max. rpm

61.04 €

1 4 Days orange RAL 20041110001,01500

61.04 €

1 4 Days black1110001,01500

61.04 €

1 4 Days orange RAL 20041120001,01500

61.04 €

1 4 Days black1120001,01500

61.04 €

1 4 Days orange RAL 20041210001,01500

61.04 €

1 4 Days black1210001,01500

61.04 €

1 4 Days orange RAL 20041220001,01500

61.04 €

1 4 Days black1220001,01500

61.04 €

1 4 Days orange RAL 20041310001,01500

61.04 €

1 4 Days black1310001,01500

61.04 €

1 4 Days orange RAL 20041320001,01500

61.04 €

1 4 Days black1320001,01500

61.04 €

1 4 Days orange RAL 20041410001,01500

61.04 €

1 4 Days black1410001,01500

61.04 €

1 4 Days orange RAL 20041420001,01500

61.04 €

1 4 Days black1420001,01500

61.04 €

1 4 Days orange RAL 2004111000,102500

61.04 €

1 4 Days black111000,102500

61.04 €

1 4 Days orange RAL 2004112000,102500

61.04 €

1 4 Days black112000,102500

61.04 €

1 4 Days orange RAL 2004121000,102500

61.04 €

1 4 Days black121000,102500

61.04 €

1 4 Days orange RAL 2004122000,102500

61.04 €

1 4 Days black122000,102500

61.04 €

1 4 Days orange RAL 2004131000,102500

61.04 €

1 4 Days black131000,102500

61.04 €

1 4 Days orange RAL 2004132000,102500

61.04 €

1 4 Days black132000,102500

61.04 €

1 4 Days orange RAL 2004141000,102500

61.04 €

1 4 Days black141000,102500

61.04 €

1 4 Days orange RAL 2004142000,102500

61.04 €

1 4 Days black142000,102500

61.04 €

1 4 Days orange RAL 20041.5110001,51500

61.04 €

1 4 Days black1.5110001,51500

61.04 €

1 4 Days orange RAL 20041.5120001,51500

61.04 €

1 4 Days black1.5120001,51500

61.04 €

1 4 Days orange RAL 20041.5210001,51500

61.04 €

1 4 Days black1.5210001,51500

61.04 €

1 4 Days orange RAL 20041.5220001,51500

61.04 €

1 4 Days black1.5220001,51500

61.04 €

1 4 Days orange RAL 20041.5310001,51500

61.04 €

1 4 Days black1.5310001,51500

61.04 €

1 4 Days orange RAL 20041.5320001,51500

61.04 €

1 4 Days black1.5320001,51500

61.04 €

1 4 Days orange RAL 20041.5410001,51500

61.04 €

1 4 Days black1.5410001,51500

61.04 €

1 4 Days orange RAL 20041.5420001,51500

61.04 €

1 4 Days black1.5420001,51500

61.04 €

1 4 Days orange RAL 20042110002,01500

61.04 €

1 4 Days black2110002,01500

61.04 €

1 4 Days orange RAL 20042120002,01500

61.04 €

1 4 Days black2120002,01500

61.04 €

1 4 Days orange RAL 20042210002,01500

61.04 €

1 4 Days black2210002,01500

61.04 €

1 4 Days orange RAL 20042220002,01500

61.04 €

1 4 Days black2220002,01500

61.04 €

1 4 Days orange RAL 20042310002,01500

61.04 €

1 4 Days black2310002,01500

61.04 €

1 4 Days orange RAL 20042320002,01500

61.04 €

1 4 Days black2320002,01500

Loading...

Basic information

Main material Polyamide Component material Steel B=Width(mm) 38.5
D=bore diameter(mm) 20 H=Height(mm) 67.5 L=Length(mm) 48

Tech Support