Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1696.00130
Main material | High carbon steel | Surface finish body | black oxidised | Main colour | black |
---|---|---|---|---|---|
Form | A | Form-Type | with dowel pin | B=Width(mm) | 32 |
B1(mm) | 24 | B2(mm) | 5 | B3(mm) | 24 |
D=bore diameter(mm) | 4.5 | D1(mm) | 4 | H=Height(mm) | 5 |
H1(mm) | 4 | H2(mm) | 3 | H3(mm) | 2 |
H4(mm) | 2 | L=Length(mm) | 21 | L1(mm) | 19 |
L2(mm) | 10 | Travel S(mm) | 0.8 | SW=key width(mm) | 3 |
Clamping force(kN) | 1.3 | Tightening torque max.(Nm) | 2.1 |
This page is T-slot clamp with cam, Form A, with locating pin (K1696), part number K1696.00130.
You can find the detail information about specifications and dimensions on part number K1696.00130.