Pins with circlip groove suitable for clevis (K1455)

Pins with circlip groove suitable for clevis (K1455)
[Specifications]
・Material: Steel, Stainless Steel

[Features]
・Suitable for DIN 71752 clevises
・When combined with a suitable clevis, forms a fully functional clevis joint
・Series: 1455

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1455.004085
K1455.005105
K1455.006125
K1455.008165
K1455.010205
K1455.012245
K1455.014275
K1455.016325
K1455.020405
K1455.104085
K1455.105105
K1455.106125
K1455.108165
K1455.110205
K1455.112245
K1455.116325
K1455.120405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material A
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
K
(mm)
L
(mm)
M
(mm)
Z1
(mm)
Z2
(mm)

4.67 €

1 4 Days Steel8.543.860.5100.50.50.5

4.97 €

1 4 Days Steel10.554.880.712.50.70.50.5

4.29 €

1 4 Days Steel12.565.790.815.50.80.750.5

6.00 €

1 4 Days Steel16.587.6120.920.50.911

4.89 €

1 4 Days Steel20.5109.6141.1241.111

7.21 €

1 4 Days Steel24.51211.5171.1281.11.251.5

8.46 €

1 4 Days Steel27.51413.4191.1321.11.251.5

5.96 €

1 4 Days Steel32.51615.2211.1371.11.51.5

8.67 €

1 4 Days Steel40.52019261.3461.31.52

6.22 €

1 4 Days Stainless Steel8.543.860.5100.50.50.5

2.28 €

1 4 Days Stainless Steel10.554.880.712.50.70.50.5

6.39 €

1 4 Days Stainless Steel12.565.790.815.50.80.750.5

4.78 €

1 4 Days Stainless Steel16.587.6120.920.50.911

3.80 €

1 4 Days Stainless Steel20.5109.6141.1241.111

8.11 €

1 4 Days Stainless Steel24.51211.5171.1281.11.251.5

7.83 €

1 4 Days Stainless Steel32.51615.2211.1371.11.51.5

14.18 €

1 4 Days Stainless Steel40.52019261.3461.31.52

Loading...

  1. 1

Tech Support