Shaft collars tapped (K0986) (Part Numbers - CAD Download)

Shaft collars tapped (K0986)
· Prevents damage to the thread

· Temperature range: -40 °C to +175 °C

· Version: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0986.0401
K0986.0402
K0986.0501
K0986.0502
K0986.0601
K0986.0602
K0986.0801
K0986.0802
K0986.1001
K0986.1002
K0986.1201
K0986.1202
K0986.1601
K0986.1602
K0986.2001
K0986.2002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. O.D. Width Material C
(mm)
R
(mm)

4.66 €

1 4 Days 4169SteelM3x820.7

9.66 €

1 4 Days 4169Stainless SteelM3x820.7

4.66 €

1 4 Days 5169SteelM3x820.7

9.66 €

1 4 Days 5169Stainless SteelM3x820.7

4.66 €

1 4 Days 6169SteelM3x820.7

9.66 €

1 4 Days 6169Stainless SteelM3x820.7

4.98 €

1 4 Days 8189SteelM3x822.4

9.99 €

1 4 Days 8189Stainless SteelM3x822.4

5.15 €

1 4 Days 10249SteelM3x1026

11.25 €

1 4 Days 10249Stainless SteelM3x1026

5.49 €

1 4 Days 122811SteelM4x1231.8

13.20 €

1 4 Days 122811Stainless SteelM4x1231.8

6.43 €

1 4 Days 163413SteelM5x1639.4

13.52 €

1 4 Days 163413Stainless SteelM5x1639.4

8.05 €

1 4 Days 204015SteelM6x1846.4

16.09 €

1 4 Days 204015Stainless SteelM6x1846.4

Loading...

  1. 1

Tech Support