Shaft collars with wing grip similar to DIN 705, steel (K0407)

Shaft collars with wing grip similar to DIN 705, steel (K0407)
· Positioning and stop element for shafts

· Suitable for shaft diameters between 6 mm and 32 mm

· Wing grip enables clamping without the need for tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0407.100601
K0407.101001
K0407.101601
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. O.D. Width D3
(mm)
H
(mm)

1.32 €

1 4 Days 6128M426

1.56 €

1 4 Days 102010M530

1.87 €

1 4 Days 162812M633

Loading...

  1. 1

Basic information

Material Steel Component material Thermoplastic

Tech Support