Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | D=thread (mm) | D1 | L=Length (mm) | L1=thread length (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.41 € | 1 | 4 Days | Steel | galvanised | G1/8 | 10 | 13.5 | 5.5 | 11 | ||
1.41 € | 1 | 4 Days | Steel | galvanised | M6x1 | 10 | 13.5 | 5.5 | 11 | ||
1.41 € | 1 | 4 Days | Steel | galvanised | M8x1 | 10 | 13.5 | 5.5 | 11 | ||
1.41 € | 1 | 4 Days | Steel | galvanised | M10x1 | 10 | 13.5 | 5.5 | 11 | ||
1.38 € | 1 | 4 Days | Steel | galvanised | G1/4 | 16 | 17 | 6 | 17 | ||
1.33 € | 1 | 4 Days | Steel | galvanised | G1/8 | 16 | 17 | 6 | 17 | ||
1.33 € | 1 | 4 Days | Steel | galvanised | M6x1 | 16 | 17 | 6 | 17 | ||
1.33 € | 1 | 4 Days | Steel | galvanised | M8x1 | 16 | 17 | 6 | 17 | ||
1.33 € | 1 | 4 Days | Steel | galvanised | M8x1.25 | 16 | 17 | 6 | 17 | ||
1.33 € | 1 | 4 Days | Steel | galvanised | M10x1 | 16 | 17 | 6 | 17 | ||
1.33 € | 1 | 4 Days | Steel | galvanised | M10x1.5 | 16 | 17 | 6 | 17 | ||
1.33 € | 1 | 4 Days | Steel | galvanised | M12x1.5 | 16 | 17 | 6 | 17 | ||
1.47 € | 1 | 4 Days | Steel | galvanised | M16x1.5 | 16 | 18 | 7 | 17 | ||
3.97 € | 1 | 4 Days | Steel | galvanised | G1/4 | 22 | 21.5 | 8 | 22 | ||
3.97 € | 1 | 4 Days | Steel | galvanised | G3/8 | 22 | 21.5 | 8 | 22 | ||
3.97 € | 1 | 4 Days | Steel | galvanised | M16x1.5 | 22 | 21.5 | 8 | 22 | ||
6.36 € | 1 | 4 Days | Stainless steel | bright | G1/4 | 16 | 17 | 6 | 17 | ||
6.36 € | 1 | 4 Days | Stainless steel | bright | G1/8 | 16 | 17 | 6 | 17 | ||
6.67 € | 1 | 4 Days | Stainless steel | bright | M6x1 | 16 | 17 | 6 | 17 | ||
6.36 € | 1 | 4 Days | Stainless steel | bright | M8x1 | 16 | 17 | 6 | 17 | ||
6.36 € | 1 | 4 Days | Stainless steel | bright | M8x1.25 | 16 | 17 | 6 | 17 | ||
6.36 € | 1 | 4 Days | Stainless steel | bright | M10x1 | 16 | 17 | 6 | 17 | ||
6.36 € | 1 | 4 Days | Stainless steel | bright | M10x1.5 | 16 | 17 | 6 | 17 | ||
6.36 € | 1 | 4 Days | Stainless steel | bright | M12x1.5 | 16 | 17 | 6 | 17 | ||
25.33 € | 1 | 4 Days | Stainless steel | bright | G1/4 | 22 | 21.5 | 8 | 22 | ||
25.33 € | 1 | 4 Days | Stainless steel | bright | G3/8 | 22 | 21.5 | 8 | 22 | ||
25.33 € | 1 | 4 Days | Stainless steel | bright | M16x1.5 | 22 | 21.5 | 8 | 22 |
Loading...
Configure
Basic Attributes
Main material
Surface finish body
D=thread(mm)
D1
L=Length(mm)
L1=thread length(mm)
SW(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes