Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1132.1206100 |
K1132.1208100 |
K1132.1208125 |
K1132.1214 |
K1132.1218 |
K1132.1210100 |
K1132.1210150 |
K1132.2206100 |
K1132.2208100 |
K1132.2208125 |
K1132.2214 |
K1132.2218 |
K1132.2210100 |
K1132.2210150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | A | D=thread (mm) | L=Length (mm) | L1=thread length (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.81 € | 1 | 4 Days | Steel | hardened and galvanized | 10.5 | M6x1 | 23.5 | 5.5 | 9 | ||
0.81 € | 1 | 4 Days | Steel | hardened and galvanized | 10.5 | M8x1 | 23.5 | 5.5 | 9 | ||
0.81 € | 1 | 4 Days | Steel | hardened and galvanized | 10.5 | M8x1.25 | 23.5 | 5.5 | 9 | ||
2.40 € | 1 | 4 Days | Steel | hardened and galvanized | 12 | R1/4 | 22.5 | 6.5 | 14 | ||
1.25 € | 1 | 4 Days | Steel | hardened and galvanized | 11.5 | R1/8 | 25 | 5.5 | 11 | ||
1.25 € | 1 | 4 Days | Steel | hardened and galvanized | 11.5 | M10x1 | 25 | 5.5 | 11 | ||
1.25 € | 1 | 4 Days | Steel | hardened and galvanized | 11.5 | M10x1.5 | 25 | 5.5 | 11 | ||
4.26 € | 1 | 4 Days | Stainless steel | bright | 10.5 | M6x1 | 23.5 | 5.5 | 9 | ||
7.23 € | 1 | 4 Days | Stainless steel | bright | 10.5 | M8x1 | 23.5 | 5.5 | 9 | ||
7.23 € | 1 | 4 Days | Stainless steel | bright | 10.5 | M8x1.25 | 23.5 | 5.5 | 9 | ||
8.84 € | 1 | 4 Days | Stainless steel | bright | 12 | R1/4 | 22.5 | 6.5 | 14 | ||
7.91 € | 1 | 4 Days | Stainless steel | bright | 11.5 | R1/8 | 25 | 5.5 | 11 | ||
7.91 € | 1 | 4 Days | Stainless steel | bright | 11.5 | M10x1 | 25 | 5.5 | 11 | ||
7.91 € | 1 | 4 Days | Stainless steel | bright | 11.5 | M10x1.5 | 25 | 5.5 | 11 |
Loading...
Form | B | Form-Type | angled 45° with hexagon |
---|
Configure
Basic Attributes
Main material
Surface finish body
A
D=thread(mm)
L=Length(mm)
L1=thread length(mm)
SW(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes