Grease nipples conical head DIN 71412, Form C, 90°, hexagonal (K1132)

Grease nipples conical head DIN 71412, Form C, 90°, hexagonal (K1132)
· Self-sealing due to tapered thread

· Versatile use

· Version: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1132.1306100
K1132.1308100
K1132.1308125
K1132.1314
K1132.1318
K1132.1310100
K1132.1310150
K1132.2306100
K1132.2308100
K1132.2308125
K1132.2314
K1132.2318
K1132.2310100
K1132.2310150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body A D=thread
(mm)
L=Length
(mm)
L1=thread length
(mm)
SW
(mm)

0.84 €

1 4 Days Steelhardened and galvanized13M6x1185.59

0.84 €

1 4 Days Steelhardened and galvanized13M8x1185.59

0.84 €

1 4 Days Steelhardened and galvanized13M8x1.25185.59

2.50 €

1 4 Days Steelhardened and galvanized14R1/4226.514

0.84 €

1 4 Days Steelhardened and galvanized14R1/8205.511

0.84 €

1 4 Days Steelhardened and galvanized14M10x1205.511

1.61 €

1 4 Days Steelhardened and galvanized14M10x1.5205.511

7.46 €

1 4 Days Stainless steelbright13M6x1185.59

7.46 €

1 4 Days Stainless steelbright13M8x1185.59

7.46 €

1 4 Days Stainless steelbright13M8x1.25185.59

10.86 €

1 4 Days Stainless steelground14R1/4226.514

8.08 €

1 4 Days Stainless steelbright14R1/8205.511

8.08 €

1 4 Days Stainless steelbright14M10x1205.511

8.08 €

1 4 Days Stainless steelbright14M10x1.5205.511

Loading...

  1. 1

Basic information

Form C Form-Type angled 90° with hexagon

Tech Support