Grease nipples conical head DIN 71412, Form D, 45°, square (K1132)

Grease nipples conical head DIN 71412, Form D, 45°, square (K1132)
· Self-sealing due to tapered thread

· Versatile use

· Version: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1132.1406100
K1132.1408100
K1132.1408125
K1132.1418
K1132.1410100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A D=thread
(mm)
SW
(mm)

0.84 €

1 4 Days 10.5M6x19

0.84 €

1 4 Days 10.5M8x19

1.08 €

1 4 Days 10.5M8x1.259

1.08 €

1 4 Days 11R1/811

1.08 €

1 4 Days 11M10x111

Loading...

  1. 1

Basic information

Main material Steel Surface finish body hardened and galvanized Form D
Form-Type angled 45° with square bar L=Length(mm) 20.5 L1=thread length(mm) 5.5

Tech Support