Grease nipples conical head DIN 71412, Form E, 90°, square (K1132)

Grease nipples conical head DIN 71412, Form E, 90°, square (K1132)
· Self-sealing due to tapered thread

· Versatile use

· Version: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1132.1506100
K1132.1508100
K1132.1508125
K1132.1518
K1132.1510100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A D=thread
(mm)
SW
(mm)

0.89 €

1 4 Days 14M6x19

0.89 €

1 4 Days 14M8x19

1.15 €

1 4 Days 14M8x1.259

1.02 €

1 4 Days 15R1/811

1.46 €

1 4 Days 15M10x111

Loading...

  1. 1

Basic information

Main material Steel Surface finish body hardened and galvanized Form E
Form-Type angled 90° with square bar L=Length(mm) 18 L1=thread length(mm) 5.5

Tech Support