Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1430.1300 |
K1430.1400 |
K1430.1500 |
K1430.2300 |
K1430.2400 |
K1430.2500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version 2 | L=Length (mm) | L1 (mm) | L2 (mm) | |
---|---|---|---|---|---|---|---|---|
215.28 € | 1 | 4 Days | normally open contact | 326.6 | 300 | 358.3 | ||
219.26 € | 1 | 4 Days | normally open contact | 426.6 | 400 | 458.3 | ||
223.23 € | 1 | 4 Days | normally open contact | 526.6 | 500 | 558.3 | ||
215.28 € | 1 | 4 Days | normally closed contact | 326.6 | 300 | 358.3 | ||
219.26 € | 1 | 4 Days | normally closed contact | 426.6 | 400 | 458.3 | ||
223.23 € | 1 | 4 Days | normally closed contact | 526.6 | 500 | 558.3 |
Loading...
Main material | Aluminium | Component material | Plastic | B=Width(mm) | 30 |
---|---|---|---|---|---|
B1(mm) | 39 | D1=Thread | M12 | H=Height(mm) | 30 |
H1(mm) | 16.5 | H2(mm) | 80 | SW=key width(mm) | 17 |
Number of fastening screws | 2 |
Configure