Oil level gauges, Form B, with thermometer (K0443) (Part Numbers - CAD Download)

Oil level gauges, Form B, with thermometer (K0443)
· Application sectors: machine, container and vehicle construction

· High mechanical strength

· Ageing resistant

· Temperature resistant to 100°C

· Pressure resistant to 10 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0443.2076
K0443.2127
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread H=Height
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Thermometer scale

16.73 €

1 4 Days M1020211037644370 - 80 °C / 50 - 175 °F

21.18 €

1 4 Days M12191815112795800 - 100 °C / 50 - 200 °F

Loading...

  1. 1

Basic information

Main material Thermoplastic Form B B=Width(mm) 27
Number of fastening screws 2

Tech Support