Oil level gauges, Form B, with thermometer (K0444)

Oil level gauges, Form B, with thermometer (K0444)
· Application sectors: machine, container and vehicle construction

· High mechanical strength

· Ageing resistant

· Temperature resistant to 100°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0444.207610
K0444.207612
K0444.212710
K0444.212712
K0444.225412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
D1=Thread H=Height
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Thermometer scale

17.25 €

1 4 Days 31M1024.5201077639370 - 80 °C / 50 - 175 °F

17.25 €

1 4 Days 31M1224.5201077639370 - 80 °C / 50 - 175 °F

22.78 €

1 4 Days 31M1024.52015612790800 - 100 °C / 50 - 200 °F

22.78 €

1 4 Days 31M1224.52015612790800 - 100 °C / 50 - 200 °F

43.88 €

1 4 Days 34M1233172862542001780 - 100 °C / 50 - 200 °F

Loading...

  1. 1

Basic information

Main material Steel Form B Number of fastening screws 2

Tech Support