Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1734.1219 |
K1734.2219 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component material | |
---|---|---|---|---|---|
101.14 € | 1 | 4 Days | Ball stainless steel | ||
101.14 € | 1 | 4 Days | Ball Polyamide |
Loading...
O.D. D(Ø) | 63 | Ball Dia. SD(Ø) | 19 | Main material | Steel |
---|---|---|---|---|---|
Form | B | Form-Type | without clamping | D=diameter(mm) | 50 |
D2(mm) | 6.5 | H=Height(mm) | 25 | H1(mm) | 2 |
Max load (ball on top)(kg) | 120 | Max load (ball under)(kg) | 80 |