Ball transfer units with steel housing and plastic ball (K0761)

Ball transfer units with steel housing and plastic ball (K0761)
· Application sectors: machine construction, logistics, material handling, metrology

· Ideal for transporting fragile goods

· Felt seal keeps dirt out

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0761.115
K0761.122
K0761.130
K0761.215
K0761.222
K0761.230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Load
(N)
O.D. D
(Ø)
Ball Dia. SD
(Ø)
Form D=diameter
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)

7.18 €

1 4 Days 1003115.8B24±0.065219.52.8

10.37 €

1 4 Days 2004522.2B36±0.080309.62.8

47.14 €

1 4 Days 2505530B45±0.0803713.64

15.76 €

1 4 Days 1003115.8C24±0.065219.52.8

24.14 €

1 4 Days 2004522.2C36±0.080309.62.8

57.14 €

1 4 Days 2505530C45±0.0803713.64

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised Component material Polyamide

Tech Support