Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0766.024 |
K0766.036 |
K0766.045 |
K0766.062 |
K0766.100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Assembly dimensions D1 (mm) | Assembly dimensions H (mm) | D=diameter (mm) | Tolerance ring suitable for ball rollers | |
---|---|---|---|---|---|---|---|---|
1.14 € | 1 | 4 Days | 25.7 +0.2 | 7 | 24 | 95150-.15 / 95152-.15 | ||
1.68 € | 1 | 4 Days | 37.7 +0.2 | 12 | 36 | 95150-.22 / 95152-.22 | ||
1.96 € | 1 | 4 Days | 46.7 +0.2 | 12 | 45 | 95150-.30 / 95152-.30 | ||
2.31 € | 1 | 4 Days | 64.1 +0.3 | 15 | 62 | 95150-.45 | ||
6.27 € | 1 | 4 Days | 102.5 +0.35 | 19 | 100 | 95156-.60 |
Loading...
Main material | Leaf spring steel |
---|
Configure
Basic Attributes
Assembly dimensions D1(mm)
Assembly dimensions H(mm)
D=diameter(mm)
Tolerance ring suitable for ball rollers
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes