Rubber buffers steel or stainless steel, type A (K0566)

Rubber buffers steel or stainless steel, type A (K0566)
[Specifications]
・Component material: Elastomer natural rubber
・Component colour: black

[Features]
・Elastic buffer element
・Reduction in vibrations
・Application sectors: machine and assembly construction, material handling, agricultural engineering
・Temperature range: -30 °C to +80 °C
・Version: steel or stainless steel
・K0566 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0566.00800855
K0566.01001055
K0566.01001555
K0566.01500855
K0566.01501055
K0566.01501555
K0566.015015551
K0566.02000855
K0566.02001055
K0566.02001555
K0566.020015551
K0566.02002055
K0566.02002555
K0566.02501055
K0566.02501555
K0566.02502055
K0566.025020551
K0566.02502555
K0566.02503055
K0566.03001555
K0566.03002055
K0566.030020551
K0566.03002555
K0566.030025551
K0566.03003055
K0566.03004055
K0566.04001555
K0566.04002055
K0566.04003055
K0566.040030551
K0566.04004055
K0566.05002055
K0566.05002555
K0566.05003055
K0566.05004055
K0566.05005055
K0566.06004055
K0566.07004555
K0566.07502555
K0566.07504055
K0566.07505055
K0566.07505555
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(N)
Thread (M) Height H
(mm)
Spring Constant
(N/mm)
Main material D=outside diameter
(mm)
L=thread length
(mm)

0.72 €

1 4 Days 31M3824Steel86

0.84 €

1 4 Days 32M41035Steel1010

0.92 €

1 4 Days 50M41550Steel1010

0.79 €

1 4 Days 104M48130Steel1510

0.84 €

1 4 Days 122M410122Steel1510

0.89 €

1 4 Days 88M41559Steel1510

1.83 €

1 4 Days 88M41559Stainless steel1512

1.01 €

1 4 Days 580M68725Steel2018

1.04 €

1 4 Days 300M610300Steel2018

1.18 €

1 4 Days 300M615200Steel2018

2.56 €

1 4 Days 300M615200Stainless steel2018

1.21 €

1 4 Days 332M620133Steel2018

1.27 €

1 4 Days 270M62590Steel2018

1.10 €

1 4 Days 800M610800Steel2518

1.13 €

1 4 Days 441M615294Steel2518

1.15 €

1 4 Days 500M620200Steel2518

2.69 €

1 4 Days 500M620200Stainless steel2518

1.21 €

1 4 Days 282M62594Steel2518

1.27 €

1 4 Days 280M63070Steel2518

1.30 €

1 4 Days 880M815587Steel3023

1.32 €

1 4 Days 795M820318Steel3023

2.83 €

1 4 Days 795M820318Stainless steel3023

1.36 €

1 4 Days 549M825183Steel3023

2.90 €

1 4 Days 549M825183Stainless steel3023

1.43 €

1 4 Days 600M830150Steel3023

1.75 €

1 4 Days 385M84077Steel3023

1.99 €

1 4 Days 1875M8151250Steel4023

2.20 €

1 4 Days 1412M820565Steel4023

2.33 €

1 4 Days 1200M830300Steel4023

4.99 €

1 4 Days 1200M830300Stainless steel4023

2.46 €

1 4 Days 945M840189Steel4023

2.27 €

1 4 Days 3250M10201300Steel5028

2.33 €

1 4 Days 2000M1025667Steel5028

2.46 €

1 4 Days 2000M1030500Steel5028

2.70 €

1 4 Days 1500M1040300Steel5028

3.09 €

1 4 Days 1153M1050193Steel5028

4.36 €

1 4 Days 1885M1040377Steel6028

5.46 €

1 4 Days 2255M1045410Steel7028

4.95 €

1 4 Days 4965M12251655Steel7537

6.15 €

1 4 Days 3585M1240717Steel7537

6.30 €

1 4 Days 2820M1250470Steel7537

6.41 €

1 4 Days 2835M1255405Steel7537

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Component material Elastomer natural rubber Component colour black

Tech Support