Rubber buffers type E (K0573)

Rubber buffers type E (K0573)
[Specifications]
・Main material: Steel
・Component material: Elastomer natural rubber
・Component colour: black

[Features]
・Flexible buffer element to reduce vibrations
・Application sectors: machine and assembly construction, material handling, agricultural engineering
・Temperature range: -30 °C to +80 °C
・K0573 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0573.00800855
K0573.01501255
K0573.01501555
K0573.01502055
K0573.02001555
K0573.02002055
K0573.02002555
K0573.02501555
K0573.02502555
K0573.02503055
K0573.02504055
K0573.03001555
K0573.03002555
K0573.03003055
K0573.03004055
K0573.04002055
K0573.04002555
K0573.04003055
K0573.04004055
K0573.05002055
K0573.05002555
K0573.05003055
K0573.05004055
K0573.05005055
K0573.06003055
K0573.06004055
K0573.06005055
K0573.07004255
K0573.07004555
K0573.07502555
K0573.07503055
K0573.07504055
K0573.07505055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(N)
Thread (M) Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
T=thread depth
(mm)

0.84 €

1 4 Days 44M388883

0.89 €

1 4 Days 182M412165154

0.89 €

1 4 Days 130M415100154

0.97 €

1 4 Days 113M42075154

1.01 €

1 4 Days 246M615145206

1.08 €

1 4 Days 216M62094206

1.13 €

1 4 Days 169M62565206

1.10 €

1 4 Days 540M615270256

1.13 €

1 4 Days 315M625105256

1.21 €

1 4 Days 281M63085256

1.40 €

1 4 Days 300M64075256

1.27 €

1 4 Days 491M815545308

1.32 €

1 4 Days 416M825160308

1.36 €

1 4 Days 425M830125308

1.67 €

1 4 Days 315M84085308

2.12 €

1 4 Days 660M820550408

2.20 €

1 4 Days 1000M825500408

2.27 €

1 4 Days 870M830300408

2.37 €

1 4 Days 1040M840260408

2.23 €

1 4 Days 860M10208605010

2.27 €

1 4 Days 1400M10257005010

2.37 €

1 4 Days 1575M10304505010

2.61 €

1 4 Days 1400M10403505010

2.99 €

1 4 Days 850M10501705010

4.28 €

1 4 Days 1400M10307006010

4.47 €

1 4 Days 1600M10404006010

4.70 €

1 4 Days 1200M10502406010

5.29 €

1 4 Days 2600M10425207010

5.38 €

1 4 Days 3060M10456807010

5.20 €

1 4 Days 1816M122512117512

5.54 €

1 4 Days 2289M123010907512

6.05 €

1 4 Days 2000M12405007512

6.22 €

1 4 Days 2750M12505507512

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Main material Steel Component material Elastomer natural rubber
Component colour black

Tech Support