Cylindrical locating pins, Form B (K0293) (Part Numbers - CAD Download)

Cylindrical locating pins, Form B (K0293)
· For positioning of workpieces and fixture parts in holes with toleranced dimensions

· Toleranced dimension for exact positioning

· Suitable as feet for fixtures

· Hardened and ground

· Support faces without centrebore

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0293.206
K0293.208
K0293.210
K0293.212
K0293.216
K0293.220
K0293.225
K0293.306
K0293.308
K0293.310
K0293.312
K0293.316
K0293.320
K0293.325
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 D1=Outside diameter
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
T
(mm)

7.10 €

1 4 Days short64761.240.02

7.37 €

1 4 Days short861091.660.02

7.62 €

1 4 Days short1061091.660.02

8.18 €

1 4 Days short1261091.660.02

9.73 €

1 4 Days short1681312280.04

12.36 €

1 4 Days short20121518290.04

13.36 €

1 4 Days short251215182.590.04

7.20 €

1 4 Days long641261.240.02

7.51 €

1 4 Days long861691.660.02

7.82 €

1 4 Days long1061891.660.02

8.45 €

1 4 Days long1261891.660.02

9.80 €

1 4 Days long1682212280.04

12.95 €

1 4 Days long20122518290.04

14.82 €

1 4 Days long251225182.590.04

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened and ground Material (mount surface / support surface) Steel
Form B

Tech Support