Locating pins expanding (K0356)

Locating pins expanding (K0356)
· Positioning of tooling plates on machine tables with T-slot

· Can be operated from two sides

· Simple assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0356.1610
K0356.1612
K0356.1614
K0356.2024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form B
(mm)
B1=Pin diameter
(mm)
B2
(mm)
D
(mm)
Recommended Ø
(mm)

30.56 €

1 4 Days A1020-1616.01 ±0.01

27.85 €

1 4 Days A1222-1616.01 ±0.01

27.85 €

1 4 Days B1416181616.01 ±0.01

38.77 €

1 4 Days B2428322020.01 ±0.01

Loading...

  1. 1

Basic information

Main material High carbon steel Material (mount surface / support surface) Steel

Tech Support