Configure

Swivel feet ball joints with internal thread (K0422)

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Main material

D=Thread

(mm)

Minimum order quantity
Steel
M6
1 pieces
Stainless steel
M6
1 pieces
Steel
M8
1 pieces
Stainless steel
M8
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.24 €
( 2.67 € )
4 working days
4.51 €
( 5.37 € )
4 working days
2.24 €
( 2.67 € )
4 working days
4.51 €
( 5.37 € )
4 working days

More Information

Basic information

[Specifications]
・Type: Swivel feet ball joints
・Main material: Stainless steel, Steel
・D=thread(mm): M6, M8

[Features]
・Components for assembling a swivel foot
・Application sectors: machine and equipment construction, logistics and assembly
・For direct fastening of swivel feet using standard screws
・Any ball joint can be combined with any plate