Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0395.410 |
K0395.412 |
K0395.416 |
K0395.420 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=plate diameter (mm) | Load rating max. (kN) | D1=Thread (M) (mm) | H=Height (mm) | H2 (mm) | SW (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
11.40 € | 1 | 4 Days | 32 | 12 | 10 | 25 | 5 | 17 | 10 | ||
13.18 € | 1 | 4 Days | 40 | 17 | 12 | 29 | 6 | 19 | 12 | ||
15.48 € | 1 | 4 Days | 50 | 20 | 16 | 35 | 7 | 24 | 14 | ||
19.99 € | 1 | 4 Days | 60 | 24 | 20 | 45 | 8 | 30 | 18 |
Loading...
Main material | High carbon steel | Component material | Steel | Form | G |
---|
Configure
Basic Attributes
D=plate diameter(mm)
Load rating max.(kN)
D1=Thread (M)(mm)
H=Height(mm)
H2(mm)
SW(mm)
T(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes