Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1632.11
Main material | Polyamide | Main colour | black | Version 1 | closed |
---|---|---|---|---|---|
B=Width(mm) | 33 | B1(mm) | 17 | B2(mm) | 25.5 |
B3(mm) | 23 | D=outside diameter(mm) | 100 | D1=Internal diameter(mm) | 93 |
D3(mm) | 5.5 | H=Height(mm) | 118 | H1(mm) | 112 |
H2(mm) | 70 | L=Length(mm) | 106 | L1(mm) | 59 |
L2(mm) | 9.3 |