Sensor holders (K1281) (K1281.080)

Sensor holders (K1281) K1281.080

Product Details:

Manufacturer part number: K1281.080

Brand: KIPP

Price: 2.27

Delivery time: 4 Days


Technical Data:

Slot width: - mm

D=diameter: 8 mm

N: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1281.080

Part Number
K1281.080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
D=diameter
(mm)
N
(mm)

2.27 €

1 4 Days -8-

Loading...

  1. 1

Basic information

Main material Polyamide Main colour black

This page is Sensor holders (K1281), part number K1281.080.
You can find the detail information about specifications and dimensions on part number K1281.080.

Variation of this product

Part Number
K1281.120
K1281.905
K1281.906
K1281.908
K1281.910
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
D=diameter
(mm)
N
(mm)

2.27 €

1 4 Days -12-

0.21 €

1 4 Days 5-5

0.21 €

1 4 Days 6-6

0.21 €

1 4 Days 8-8

0.21 €

1 4 Days 10-10

Tech Support