Swivel adapter, plastic, for profile slots (K1630) (Part Numbers - CAD Download)

Swivel adapter, plastic, for profile slots (K1630)
· Grab container mounting in profile slot

· Separate slot fixings

· Can be swivelled through 45° in both directions

· Swivel range adjustable horizontally

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1630.510

Part Number
K1630.510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.90 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Polyamide Main colour black Slot width(mm) 8/10
B=Width(mm) 88 B1(mm) 51 B2(mm) 14.2
H=Height(mm) 40 L=Length(mm) 40.1 L1(mm) 36
L2(mm) 10.1

This page is Swivel adapter, plastic, for profile slots (K1630), part number K1630.510.
You can find the detail information about specifications and dimensions on part number K1630.510.

Tech Support