Locating bushes for locating pins (K1095)

Locating bushes for locating pins (K1095)
· Ease the fastening process

· Workpieces fit more precisely, have lower wear and are quicker to exchange

· Hardened and ground (60 HRC)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1095.0508
K1095.0510
K1095.0610
K1095.0612
K1095.0812
K1095.0818
K1095.1014
K1095.1022
K1095.1216
K1095.1224
K1095.1620
K1095.1630
K1095.2026
K1095.2036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Material (mount surface / support surface) Size Version 1 F
(mm)
H=Height
(mm)

7.00 €

1 4 Days 58-short-18

7.27 €

1 4 Days 58-long-110

7.41 €

1 4 Days 610-short-110

7.81 €

1 4 Days 610-long-112

8.02 €

1 4 Days 812SteelshortSteel1.212

8.04 €

1 4 Days 812SteellongSteel1.218

8.59 €

1 4 Days 1015SteelshortSteel1.514

8.63 €

1 4 Days 1015SteellongSteel1.522

9.89 €

1 4 Days 1218SteelshortSteel1.516

10.13 €

1 4 Days 1218SteellongSteel1.524

11.16 €

1 4 Days 1626SteelshortSteel1.520

11.21 €

1 4 Days 1626SteellongSteel1.530

13.74 €

1 4 Days 2030SteelshortSteel2.526

14.03 €

1 4 Days 2030SteellongSteel2.536

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened and ground

Tech Support