Shoulder screws with slotted flat head DIN 923 (K0704)

Shoulder screws with slotted flat head DIN 923 (K0704)
· Suitable for moving connections due to their design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0704.06
K0704.08
K0704.10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) B=Thread length
(mm)
D2
(mm)
D3
(mm)
K
(mm)
L
(mm)

2.02 €

1 4 Days 691383.110 +0.15/+0.07

2.40 €

1 4 Days 81116103.812 +0.2/+0.1

3.14 €

1 4 Days 1013.520134.616 +0.2/+0.1

Loading...

  1. 1

Basic information

Material Steel Strength Class (Steel) 5.8 Surface finish body black oxidised

Tech Support