Ring nuts DIN 582 (K0768)

Ring nuts DIN 582 (K0768)
· For hoisting and transport tasks

· Application sectors: machine and fixture construction, toolmaking, logistics, material handling

· Version: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0768.008
K0768.08
K0768.010
K0768.012
K0768.016
K0768.020
K0768.024
K0768.10
K0768.12
K0768.16
K0768.20
K0768.24
K0768.108
K0768.110
K0768.112
K0768.116
K0768.120
K0768.124
K0768.208
K0768.210
K0768.212
K0768.216
K0768.220
K0768.224
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) Material Steel code Surface finish body D2
(mm)
D3
(mm)
D4
(mm)
E
(mm)
H
(mm)
K
(mm)
M
(mm)
F1 max.
(kN)
F2 max.
(kN)
Permissible load
(kg)

1.16 €

1 4 Days 8Steel1.1141galvanised2036208.5368101.40.9596.9

1.16 €

1 4 Days 8Steel1.1141bright2036208.5368101.40.9596.9

1.71 €

1 4 Days 10Steel1.1141galvanised254525104510122.31.7173.4

2.00 €

1 4 Days 12Steel1.1141galvanised305430115312143.42.4244.8

3.23 €

1 4 Days 16Steel1.1141galvanised3563351362141675510

4.55 €

1 4 Days 20Steel1.1141galvanised40724016711619128.3846.6

8.60 €

1 4 Days 24Steel1.1141galvanised509050209020241812.71295.4

1.71 €

1 4 Days 10Steel1.1141bright254525104510122.31.7173.4

2.00 €

1 4 Days 12Steel1.1141bright305430115312143.42.4244.8

3.23 €

1 4 Days 16Steel1.1141bright3563351362141675510

4.55 €

1 4 Days 20Steel1.1141bright40724016711619128.3846.6

8.60 €

1 4 Days 24Steel1.1141bright509050209020241812.71295.4

4.15 €

1 4 Days 8Stainless Steel1.4301-2036208.5368101.40.9596.9

5.68 €

1 4 Days 10Stainless Steel1.4301-254525104510122.31.7173.4

8.63 €

1 4 Days 12Stainless Steel1.4301-305430115312143.42.4244.8

12.20 €

1 4 Days 16Stainless Steel1.4301-3563351362141675510

17.65 €

1 4 Days 20Stainless Steel1.4301-40724016711619128.3846.6

35.11 €

1 4 Days 24Stainless Steel1.4301-509050209020241812.71295.4

5.57 €

1 4 Days 8Stainless Steel1.4401-2036208.5368101.40.9596.9

7.62 €

1 4 Days 10Stainless Steel1.4401-254525104510122.31.7173.4

12.48 €

1 4 Days 12Stainless Steel1.4401-305430115312143.42.4244.8

20.09 €

1 4 Days 16Stainless Steel1.4401-3563351362141675510

25.92 €

1 4 Days 20Stainless Steel1.4401-40724016711619128.3846.6

53.94 €

1 4 Days 24Stainless Steel1.4401-509050209020241812.71295.4

Loading...

  1. 1

Tech Support