Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0532.1000X590 |
K0532.1140X730 |
K0532.1275X860 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Tongue spacing (mm) | |
---|---|---|---|---|---|
0.67 € | 1 | 4 Days | 40-59 | ||
0.67 € | 1 | 4 Days | 26-45 / 52-73 | ||
0.67 € | 1 | 4 Days | 12-32 / 68-86 |
Loading...
Main material | Steel | Surface finish body | galvanized | L=Tongue length(mm) | 33 |
---|