Bullseye levels in plastic frame (K1153)

Bullseye levels in plastic frame (K1153)
· Application sectors: machine, fixture and vehicle construction, measuring technology

· Temperature range: -35°C to +55°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1153.171053
K1153.201140
K1153.241153
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3=Hole spacing
(mm)
D4
(mm)
H=Height
(mm)
Sensitivity

3.22 €

1 4 Days 26171121.52.31053'

3.22 €

1 4 Days 302014252.31140'

3.35 €

1 4 Days 362418.5293.21153'

Loading...

  1. 1

Basic information

Main material PMMA Component material Acrylic glass H1(mm) 3

Tech Support