Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1158.2571305
Main material | Brass | Surface finish body | anodised | Main colour | black |
---|---|---|---|---|---|
Component material | Glass | Form | B | B=Width(mm) | 12.3 |
D4(mm) | 4.5 | H=Height(mm) | 13 | H1(mm) | 1 |
L=Length(mm) | 57 | L1(mm) | 37 | L2(mm) | 45 |
Sensitivity | 5' |
This page is Tubular bubble levels with frame to screw on, Form B, three sight glasses (K1158), part number K1158.2571305.
You can find the detail information about specifications and dimensions on part number K1158.2571305.