Wedge clamps (K0037)

Wedge clamps (K0037)
· Simultanious clamping of two workpieces

· Ideal for clamping round and rectangular pieces

· Compact design enables space-saving series clamping

· With positive down force

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0037.04
K0037.06
K0037.08
K0037.12
K0037.16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1 min. - max.
(mm)
B2
(mm)
D=thread
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

15.02 €

1 4 Days 12.3 - 13.110.4M412.75.615.92.23.4

20.85 €

1 4 Days 18.6 - 19.916.1M6199.523.86.714.3

24.06 €

1 4 Days 24.8 - 26.620.8M825.412.731.78.914.5

109.00 €

1 4 Days 37.3 - 39.730.8M1238.11947.615.638.4

167.59 €

1 4 Days 49.7 - 52.841.2M1650.825.463.526.774.6

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body anodized Component material Mild steel
Surface finish component black oxidised

Tech Support